IESNA:LM-63-2002
[TEST]P572266
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207666)
[TESTLAB]INNOVATION CENTER-P3
[ISSUEDATE]3/1/2023
[MANUFAC] EATON - FAIL-SAFE (FORMER COOPER LIGHTING)
[LUMCAT]FLD4C-10-D010 FEU4C-X-90-35 F4X-N-X-H-BL89AM
[LUMINAIRE]4 INCH FAIL-SAFE LED DOWNLIGHT WITH 3500K, 90 CRI LEDS, 4LBNH TRIM AND BOTTOM LENS, 0.125" OPAL POLYCARBONATE
[MORE]
[MORE]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION] Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct, Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]256
TILT=NONE
90 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 9.75
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
321.4 320 313.1 301 286.2 269.5 251.8 234.7 215.7 198
179 160.9 137.8 113.2 86.7 62.2 42.2 27.4 17.6 10.7
7 5.1 4.2 3.3 2.3 1.9 1.4 0.9 0.9 0.5
0.5 0.5 0 0 0 0 0
